IESNA:LM-63-2002
[TEST]P951140
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27111
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3728 4009.1 4310.9 4614.2 4846.7 4989 5075.6 5124.2 5177.9 5240.1
5320.2 5428.9 5575.5 5748.6 5958.9 6313 6848 7557.6 8433.8 9529.6
10965.8 12614.5 14369.8 15966.3 16931.2 16441.2 15460.6 14146.6 12568 10686.9
8307.2 5935.3 3884.6 2258.1 993.5 307.6 0
3728 4024.3 4364 4700.6 4948.8 5099.7 5171.1 5188.7 5200.3 5210.6
5227.2 5262.7 5327.6 5409.2 5543.5 5824.3 6316.6 7030.3 7960.1 9068.8
10396.6 11925.3 13688.9 15595.5 17507.1 18015 16937.6 15551.4 14096 12440.3
10122 7629.4 5309.9 3232.5 1510.7 481.4 0
3728 4039.6 4417.2 4786.9 5051 5210.3 5266.5 5253.2 5222.9 5181.1
5134.2 5096.3 5079.9 5069.8 5128.2 5335.6 5785.1 6503 7486.3 8607.9
9827.5 11236.2 13007.9 15224.6 18083.2 19588.7 18414.7 16956.2 15624.1 14193.9
11936.7 9323.6 6735 4206.9 2027.8 655.2 0
3728 4061.2 4469.9 4864.6 5142.1 5292.7 5318.2 5254.2 5155 5040.4
4920.5 4813.2 4731.4 4675.6 4717.4 4962.3 5507.4 6343 7415.8 8593.6
9830 11166.5 12736.3 14679.7 17406.6 19512.5 18706.9 17093.3 15685.3 14237.9
12099.7 9556.7 7024.8 4530.7 2303.2 808.8 0
3728 4082.8 4522.7 4942.2 5233.2 5374.8 5370 5255.1 5087 4899.6
4706.8 4530.2 4382.9 4281.3 4306.7 4588.9 5229.8 6183.1 7345.1 8579.3
9832.4 11096.7 12464.6 14134.9 16729.9 19436.1 18999 17230.2 15746.7 14281.8
12262.6 9789.9 7314.7 4854.5 2578.6 962.5 0
3728 4095.6 4551.3 4989 5288.4 5414.9 5371.4 5197.2 4959.1 4711.5
4478.3 4277 4119.1 4033.4 4134.4 4577.7 5425.8 6610.5 8029.9 9567.2
11105.6 12617.5 14157.2 15844 18347.3 20917.7 20881.9 19192 17501.1 15654.4
13330.5 10601.8 7927.8 5276.6 2925.3 1135.9 0
3728 4108.5 4579.9 5035.8 5343.4 5454.9 5372.8 5139.2 4831.2 4523.4
4249.9 4023.8 3855.3 3785.5 3962.3 4566.6 5621.7 7038 8714.9 10554.8
12378.8 14138.3 15849.7 17553.1 19964.7 22399.4 22765 21153.7 19255.4 17027
14398.4 11413.6 8540.6 5698.6 3271.9 1309.2 0
3728 4115 4597.2 5061.1 5368 5468.4 5358.5 5086.2 4738.1 4406.9
4127.4 3903.4 3743.6 3697.8 3941.9 4660.1 5849.2 7451.7 9394.7 11550.1
13692.4 15763.7 17787.4 19747.8 22314.5 24635.1 24932.8 23330.9 21129 18430.3
15386.2 12114.1 8908.6 5852.1 3359.1 1316.7 0
3728 4121.4 4614.6 5086.3 5392.4 5481.8 5344.2 5032.9 4645 4290.5
4005.2 3783.1 3631.9 3610 3921.4 4753.7 6076.7 7865.4 10074.6 12545.1
15006.1 17389 19725 21942.4 24664.3 26870.6 27100.5 25508 23002.4 19833.3
16374 12814.8 9276.4 6005.4 3446.2 1324 0
3728 4118.5 4627.8 5098.5 5401.7 5483.3 5327.3 4995.5 4587.8 4227.3
3945.4 3726.6 3579.2 3572.1 3918.3 4802.3 6190 8108.3 10487.3 13129.5
15800.4 18341 20857.3 23346.5 26181.8 28273.3 28294.7 26443.6 23522.4 19886
16109.3 12359.9 8544.6 5430.3 2985.5 1111.5 0
3728 4121.4 4614.6 5086.3 5392.4 5481.8 5344.2 5032.9 4645 4290.5
4005.2 3783.1 3631.9 3610 3921.4 4753.7 6076.7 7865.4 10074.6 12545.1
15006.1 17389 19725 21942.4 24664.3 26870.6 27100.5 25508 23002.4 19833.3
16374 12814.8 9276.4 6005.4 3446.2 1324 0
3728 4115 4597.2 5061.1 5368 5468.4 5358.5 5086.2 4738.1 4406.9
4127.4 3903.4 3743.6 3697.8 3941.9 4660.1 5849.2 7451.7 9394.7 11550.1
13692.4 15763.7 17787.4 19747.8 22314.5 24635.1 24932.8 23330.9 21129 18430.3
15386.2 12114.1 8908.6 5852.1 3359.1 1316.7 0
3728 4108.5 4579.9 5035.8 5343.4 5454.9 5372.8 5139.2 4831.2 4523.4
4249.9 4023.8 3855.3 3785.5 3962.3 4566.6 5621.7 7038 8714.9 10554.8
12378.8 14138.3 15849.7 17553.1 19964.7 22399.4 22765 21153.7 19255.4 17027
14398.4 11413.6 8540.6 5698.6 3271.9 1309.2 0
3728 4095.6 4551.3 4989 5288.4 5414.9 5371.4 5197.2 4959.1 4711.5
4478.3 4277 4119.1 4033.4 4134.4 4577.7 5425.8 6610.5 8029.9 9567.2
11105.6 12617.5 14157.2 15844 18347.3 20917.7 20881.9 19192 17501.1 15654.4
13330.5 10601.8 7927.8 5276.6 2925.3 1135.9 0
3728 4082.8 4522.7 4942.2 5233.2 5374.8 5370 5255.1 5087 4899.6
4706.8 4530.2 4382.9 4281.3 4306.7 4588.9 5229.8 6183.1 7345.1 8579.3
9832.4 11096.7 12464.6 14134.9 16729.9 19436.1 18999 17230.2 15746.7 14281.8
12262.6 9789.9 7314.7 4854.5 2578.6 962.5 0
3728 4061.2 4469.9 4864.6 5142.1 5292.7 5318.2 5254.2 5155 5040.4
4920.5 4813.2 4731.4 4675.6 4717.4 4962.3 5507.4 6343 7415.8 8593.6
9830 11166.5 12736.3 14679.7 17406.6 19512.5 18706.9 17093.3 15685.3 14237.9
12099.7 9556.7 7024.8 4530.7 2303.2 808.8 0
3728 4039.6 4417.2 4786.9 5051 5210.3 5266.5 5253.2 5222.9 5181.1
5134.2 5096.3 5079.9 5069.8 5128.2 5335.6 5785.1 6503 7486.3 8607.9
9827.5 11236.2 13007.9 15224.6 18083.2 19588.7 18414.7 16956.2 15624.1 14193.9
11936.7 9323.6 6735 4206.9 2027.8 655.2 0
3728 4024.3 4364 4700.6 4948.8 5099.7 5171.1 5188.7 5200.3 5210.6
5227.2 5262.7 5327.6 5409.2 5543.5 5824.3 6316.6 7030.3 7960.1 9068.8
10396.6 11925.3 13688.9 15595.5 17507.1 18015 16937.6 15551.4 14096 12440.3
10122 7629.4 5309.9 3232.5 1510.7 481.4 0
3728 4009.1 4310.9 4614.2 4846.7 4989 5075.6 5124.2 5177.9 5240.1
5320.2 5428.9 5575.5 5748.6 5958.9 6313 6848 7557.6 8433.8 9529.6
10965.8 12614.5 14369.8 15966.3 16931.2 16441.2 15460.6 14146.6 12568 10686.9
8307.2 5935.3 3884.6 2258.1 993.5 307.6 0
3728 3978.3 4243 4502.1 4704.9 4833.2 4913.2 4959.6 5006.8 5065.3
5148.8 5265.5 5417.6 5592.3 5809.3 6122.2 6569.9 7156.2 7892.3 8767.5
9817 10919.3 11896.7 12589.4 12762.4 12033.6 11002.3 9775 8435.9 6984.2
5320 3723.6 2399 1388.5 624.6 204.6 0
3728 3947.6 4175 4390.1 4563.1 4677.6 4750.8 4794.9 4835.5 4890.3
4977.6 5102 5259.8 5436.1 5659.5 5931.3 6291.8 6754.7 7350.8 8005.3
8667.9 9224.1 9423.7 9212.4 8593.6 7625.9 6544 5403.4 4303.8 3281.7
2332.9 1511.8 913.4 519 255.8 101.6 0
3728 3914.8 4107.2 4286.5 4426.2 4522.5 4582.6 4611.4 4633.8 4664.1
4719.1 4804.9 4916.1 5032.1 5164.3 5312.3 5500.3 5746.2 6069.8 6414.6
6734.4 6942.1 6896.4 6574.2 5974.7 5164 4336.8 3526.6 2776.7 2122.8
1540.7 1044 672.6 413.7 221.2 91.7 0
3728 3882.2 4039.6 4182.9 4289.5 4367.4 4414.4 4427.8 4432.1 4437.8
4460.4 4507.6 4572.3 4628.1 4669 4693.3 4708.6 4737.7 4788.7 4823.8
4800.9 4660 4368.9 3936.1 3355.8 2702 2129.8 1649.7 1249.6 963.9
748.5 576.2 432 308.7 186.7 81.8 0
3728 3849.3 3971.3 4082.1 4167 4223 4248 4234.7 4198.1 4153.2
4108.8 4079.2 4065.3 4048.2 4015.8 3960.5 3884.2 3805.5 3732.4 3672.1
3606.3 3495.1 3310.8 3051.1 2713.7 2310 1946.8 1597.8 1264.5 1008.7
789.1 603.8 443.5 310.7 185.7 80.8 0
3728 3816.4 3903.2 3981.2 4044.4 4078.5 4081.6 4041.6 3964 3868.5
3757.3 3650.7 3558 3467.9 3362.9 3227.6 3059.9 2873.7 2676.3 2520.3
2411.6 2330.4 2252.8 2165.8 2071.7 1918.1 1763.9 1545.7 1279.2 1053.6
829.7 631.6 454.9 313 184.5 79.8 0
3728 3784.9 3839.6 3892.4 3939.4 3959.6 3944 3876.1 3758.9 3621.4
3467.9 3327.6 3210.3 3109.1 3009.7 2892.7 2753.1 2599 2435.4 2305.9
2219.9 2163.3 2122.2 2073.6 1999.2 1869.9 1741.1 1558.4 1338.1 1137.1
923.3 722.4 531.9 369.7 226 96.7 0
3728 3753.5 3775.9 3803.5 3834.1 3840.7 3806.4 3710.5 3553.8 3374.4
3178.7 3004.4 2862.5 2750.2 2656.5 2557.8 2446.2 2324.3 2194.5 2091.5
2028.2 1996.3 1991.6 1981.3 1926.7 1821.8 1718.4 1571 1396.9 1220.5
1016.8 813.3 608.7 426.3 267.5 113.7 0
3728 3723 3715.8 3721.6 3733 3734.4 3688.7 3572.1 3392.5 3190.8
2990.6 2833.2 2718.7 2634.3 2560 2473.4 2369.7 2253.8 2122.9 1999.2
1906.9 1856.8 1861.9 1866.9 1851.1 1812.5 1719.5 1567.9 1396.9 1234.6
1081.5 919.8 736 535 348.3 147.3 0
3728 3689.1 3656.5 3644.7 3650.5 3657.6 3627.1 3534.2 3382.5 3210.4
3043.5 2897.6 2769.2 2656.8 2550.7 2439.4 2317.5 2188 2059.3 1944.4
1843.3 1767.9 1727.8 1703.8 1681.2 1654.9 1599.3 1500.4 1374.8 1234.8
1076.1 917 735.6 541 356.2 157.4 0
3728 3661.6 3604.7 3575.8 3577.8 3598.1 3598.7 3544.6 3431.2 3282.4
3126.5 2977.7 2832.8 2694.4 2561 2427.9 2291.6 2153.7 2025.8 1916.4
1818.4 1743.3 1688.9 1647.1 1607.8 1563 1501.8 1419.1 1317 1195.2
1045.6 892.5 715.1 531 345.5 153.1 0
3728 3634.3 3552.8 3507 3505.1 3538.9 3570.4 3554.9 3479.8 3354.3
3209.4 3057.8 2896.6 2732.1 2571.4 2416.5 2265.7 2119.3 1992.5 1888.3
1793.6 1718.8 1650.1 1590.5 1534.3 1471.3 1404.1 1337.8 1259.2 1155.6
1015 868.1 694.5 521 334.7 148.8 0
3728 3609.5 3509.3 3449.8 3447.9 3500.8 3575.5 3617.3 3588.1 3477.9
3320.6 3149.2 2972.4 2792.6 2617.6 2449.7 2289.6 2138.8 2008.8 1903.8
1817.6 1755 1701.5 1645.7 1582.8 1502.1 1416 1334.1 1246.3 1136.7
996.9 849.7 679.2 510.1 322.6 146.5 0
3728 3584.9 3465.9 3392.5 3390.7 3463.1 3580.7 3679.6 3696.5 3601.8
3431.9 3240.5 3048.2 2853.2 2663.7 2482.7 2313.5 2158.4 2025.4 1919.1
1841.8 1791 1752.7 1700.9 1631.1 1532.8 1427.7 1330.4 1233.4 1118
978.8 831.4 663.8 499.3 310.4 144.2 0
3728 3563.3 3427.6 3344.3 3338.7 3422.1 3570.1 3712.8 3765.9 3692.1
3520.7 3311.7 3107.3 2909.9 2719.7 2538.6 2367.5 2209.6 2074 1966.7
1886.7 1832.2 1797 1753 1690.9 1602.5 1502.4 1399.4 1294.1 1165.7
1014.3 860.3 687.8 497.3 300.1 143.8 0
3728 3541.7 3389.2 3296 3286.7 3381.5 3559.5 3745.9 3835.3 3782.4
3609.5 3382.9 3166.5 2966.7 2776 2594.7 2421.6 2261 2122.6 2014.2
1931.5 1873.3 1841.4 1805.1 1750.7 1672.3 1577.2 1468.5 1354.7 1213.4
1049.7 889.1 711.7 495.3 289.7 143.3 0
3728 3520 3354.5 3253.3 3238.8 3331.9 3516.4 3711.1 3819.3 3792.1
3642.7 3419.9 3196.5 3000 2816 2644.2 2478.6 2322.5 2186.4 2077.1
1987.9 1925.8 1887.5 1850.6 1796.9 1721.7 1624.4 1513.2 1393.3 1248.3
1081.3 916.3 734.6 487.2 267.5 126.5 0
3728 3498.4 3319.6 3210.9 3190.8 3282.4 3473.4 3676.5 3803.1 3801.7
3675.8 3456.9 3226.6 3033.5 2856.1 2693.7 2535.6 2384 2250.2 2140.1
2044.2 1978.4 1933.4 1896.2 1843.3 1771 1671.6 1557.9 1432 1283.2
1113 943.4 757.5 479.2 245.3 109.4 0
3728 3481.7 3292.8 3179 3152.8 3233.7 3404.1 3584.8 3698.2 3701.5
3593.7 3398.4 3182.1 2992.6 2826.9 2680.3 2538.9 2400.5 2273.8 2167.3
2079.2 2019.8 1977.2 1940.4 1887.6 1811.6 1707.4 1588.8 1459.9 1310.5
1137.9 969.6 777.4 521.6 285 126 0
3728 3464.8 3265.9 3147.2 3114.6 3185.1 3334.9 3493.1 3593.5 3601.4
3511.7 3340 3137.5 2951.5 2797.9 2666.8 2542.1 2416.9 2297.5 2194.5
2114.1 2061.1 2021.1 1984.4 1931.9 1852.3 1743.1 1619.7 1487.8 1337.8
1162.7 995.7 797.1 563.9 324.7 142.8 0
3728 3451.2 3247.2 3124.9 3089.7 3152.9 3286 3421 3505.1 3510.4
3430.7 3277.2 3092.5 2915.6 2764.7 2636.3 2516.2 2395 2277.7 2180.7
2113.2 2068.6 2031.4 1994.9 1943.4 1863.3 1754.4 1630.7 1498.4 1350.4
1175.9 1008 813.4 591.7 359.1 156.6 0
3728 3437.6 3228.5 3102.6 3064.5 3120.7 3237 3348.9 3416.9 3419.3
3350 3214.4 3047.3 2879.7 2731.6 2605.7 2490.3 2373.3 2258.1 2167
2112.6 2076 2041.7 2005.3 1954.8 1874.3 1765.6 1641.5 1508.9 1363
1189.1 1020.3 829.7 619.4 393.4 170.5 0
3728 3427 3215.1 3087.3 3050.1 3104.6 3214.6 3315.7 3374.4 3374.5
3311.1 3188.4 3034 2871 2718.3 2581.6 2455.1 2329.6 2208.2 2122.6
2077.1 2047.1 2016.5 1979.9 1929.9 1851.8 1744 1621.7 1492.8 1349.6
1182.5 1011.1 825.7 617.7 390.5 167.1 0
3728 3416.4 3201.8 3072.1 3035.6 3088.5 3192.3 3282.4 3331.7 3329.6
3272.4 3162.2 3020.6 2862.2 2705.2 2557.5 2420.2 2286 2158.4 2078.3
2041.7 2018.2 1991.3 1954.4 1905.2 1829.4 1722.4 1601.9 1476.6 1336.1
1175.9 1001.7 821.8 615.8 387.7 163.4 0
3728 3406.7 3191.7 3062.9 3027.9 3082 3183.7 3271.5 3318.1 3314.6
3258.2 3155.8 3020.6 2863.4 2702.3 2544.8 2396.4 2251.5 2117.9 2040.8
2007.1 1987.2 1964.1 1927.5 1877.4 1800.2 1694 1575.6 1451.4 1312.1
1155.7 981.4 794.5 592.8 369.7 154.2 0
3728 3396.8 3181.5 3053.9 3020.2 3075.4 3175.1 3260.5 3304.6 3299.5
3244.2 3149.3 3020.6 2864.7 2699.4 2532.1 2373 2217.1 2077.4 2003.5
1972.4 1956.3 1937 1900.5 1849.7 1771 1665.9 1549.3 1426.3 1288.2
1135.6 961 767.1 569.6 351.6 144.8 0
3728 3384.7 3171.5 3047.1 3017 3074.2 3174.4 3258.8 3300.3 3293.1
3235.9 3147.2 3022.7 2866.8 2698 2524.9 2359 2194.5 2051.4 1978.4
1948.4 1934.1 1916.9 1879.7 1828.2 1745.3 1643.7 1529.3 1403.4 1266
1114.4 944.2 735.3 549.3 333.3 135.9 0
3728 3396.8 3181.5 3053.9 3020.2 3075.4 3175.1 3260.5 3304.6 3299.5
3244.2 3149.3 3020.6 2864.7 2699.4 2532.1 2373 2217.1 2077.4 2003.5
1972.4 1956.3 1937 1900.5 1849.7 1771 1665.9 1549.3 1426.3 1288.2
1135.6 961 767.1 569.6 351.6 144.8 0
3728 3406.7 3191.7 3062.9 3027.9 3082 3183.7 3271.5 3318.1 3314.6
3258.2 3155.8 3020.6 2863.4 2702.3 2544.8 2396.4 2251.5 2117.9 2040.8
2007.1 1987.2 1964.1 1927.5 1877.4 1800.2 1694 1575.6 1451.4 1312.1
1155.7 981.4 794.5 592.8 369.7 154.2 0
3728 3416.4 3201.8 3072.1 3035.6 3088.5 3192.3 3282.4 3331.7 3329.6
3272.4 3162.2 3020.6 2862.2 2705.2 2557.5 2420.2 2286 2158.4 2078.3
2041.7 2018.2 1991.3 1954.4 1905.2 1829.4 1722.4 1601.9 1476.6 1336.1
1175.9 1001.7 821.8 615.8 387.7 163.4 0
3728 3427 3215.1 3087.3 3050.1 3104.6 3214.6 3315.7 3374.4 3374.5
3311.1 3188.4 3034 2871 2718.3 2581.6 2455.1 2329.6 2208.2 2122.6
2077.1 2047.1 2016.5 1979.9 1929.9 1851.8 1744 1621.7 1492.8 1349.6
1182.5 1011.1 825.7 617.7 390.5 167.1 0
3728 3437.6 3228.5 3102.6 3064.5 3120.7 3237 3348.9 3416.9 3419.3
3350 3214.4 3047.3 2879.7 2731.6 2605.7 2490.3 2373.3 2258.1 2167
2112.6 2076 2041.7 2005.3 1954.8 1874.3 1765.6 1641.5 1508.9 1363
1189.1 1020.3 829.7 619.4 393.4 170.5 0
3728 3451.2 3247.2 3124.9 3089.7 3152.9 3286 3421 3505.1 3510.4
3430.7 3277.2 3092.5 2915.6 2764.7 2636.3 2516.2 2395 2277.7 2180.7
2113.2 2068.6 2031.4 1994.9 1943.4 1863.3 1754.4 1630.7 1498.4 1350.4
1175.9 1008 813.4 591.7 359.1 156.6 0
3728 3464.8 3265.9 3147.2 3114.6 3185.1 3334.9 3493.1 3593.5 3601.4
3511.7 3340 3137.5 2951.5 2797.9 2666.8 2542.1 2416.9 2297.5 2194.5
2114.1 2061.1 2021.1 1984.4 1931.9 1852.3 1743.1 1619.7 1487.8 1337.8
1162.7 995.7 797.1 563.9 324.7 142.8 0
3728 3481.7 3292.8 3179 3152.8 3233.7 3404.1 3584.8 3698.2 3701.5
3593.7 3398.4 3182.1 2992.6 2826.9 2680.3 2538.9 2400.5 2273.8 2167.3
2079.2 2019.8 1977.2 1940.4 1887.6 1811.6 1707.4 1588.8 1459.9 1310.5
1137.9 969.6 777.4 521.6 285 126 0
3728 3498.4 3319.6 3210.9 3190.8 3282.4 3473.4 3676.5 3803.1 3801.7
3675.8 3456.9 3226.6 3033.5 2856.1 2693.7 2535.6 2384 2250.2 2140.1
2044.2 1978.4 1933.4 1896.2 1843.3 1771 1671.6 1557.9 1432 1283.2
1113 943.4 757.5 479.2 245.3 109.4 0
3728 3520 3354.5 3253.3 3238.8 3331.9 3516.4 3711.1 3819.3 3792.1
3642.7 3419.9 3196.5 3000 2816 2644.2 2478.6 2322.5 2186.4 2077.1
1987.9 1925.8 1887.5 1850.6 1796.9 1721.7 1624.4 1513.2 1393.3 1248.3
1081.3 916.3 734.6 487.2 267.5 126.5 0
3728 3541.7 3389.2 3296 3286.7 3381.5 3559.5 3745.9 3835.3 3782.4
3609.5 3382.9 3166.5 2966.7 2776 2594.7 2421.6 2261 2122.6 2014.2
1931.5 1873.3 1841.4 1805.1 1750.7 1672.3 1577.2 1468.5 1354.7 1213.4
1049.7 889.1 711.7 495.3 289.7 143.3 0
3728 3563.3 3427.6 3344.3 3338.7 3422.1 3570.1 3712.8 3765.9 3692.1
3520.7 3311.7 3107.3 2909.9 2719.7 2538.6 2367.5 2209.6 2074 1966.7
1886.7 1832.2 1797 1753 1690.9 1602.5 1502.4 1399.4 1294.1 1165.7
1014.3 860.3 687.8 497.3 300.1 143.8 0
3728 3584.9 3465.9 3392.5 3390.7 3463.1 3580.7 3679.6 3696.5 3601.8
3431.9 3240.5 3048.2 2853.2 2663.7 2482.7 2313.5 2158.4 2025.4 1919.1
1841.8 1791 1752.7 1700.9 1631.1 1532.8 1427.7 1330.4 1233.4 1118
978.8 831.4 663.8 499.3 310.4 144.2 0
3728 3609.5 3509.3 3449.8 3447.9 3500.8 3575.5 3617.3 3588.1 3477.9
3320.6 3149.2 2972.4 2792.6 2617.6 2449.7 2289.6 2138.8 2008.8 1903.8
1817.6 1755 1701.5 1645.7 1582.8 1502.1 1416 1334.1 1246.3 1136.7
996.9 849.7 679.2 510.1 322.6 146.5 0
3728 3634.3 3552.8 3507 3505.1 3538.9 3570.4 3554.9 3479.8 3354.3
3209.4 3057.8 2896.6 2732.1 2571.4 2416.5 2265.7 2119.3 1992.5 1888.3
1793.6 1718.8 1650.1 1590.5 1534.3 1471.3 1404.1 1337.8 1259.2 1155.6
1015 868.1 694.5 521 334.7 148.8 0
3728 3661.6 3604.7 3575.8 3577.8 3598.1 3598.7 3544.6 3431.2 3282.4
3126.5 2977.7 2832.8 2694.4 2561 2427.9 2291.6 2153.7 2025.8 1916.4
1818.4 1743.3 1688.9 1647.1 1607.8 1563 1501.8 1419.1 1317 1195.2
1045.6 892.5 715.1 531 345.5 153.1 0
3728 3689.1 3656.5 3644.7 3650.5 3657.6 3627.1 3534.2 3382.5 3210.4
3043.5 2897.6 2769.2 2656.8 2550.7 2439.4 2317.5 2188 2059.3 1944.4
1843.3 1767.9 1727.8 1703.8 1681.2 1654.9 1599.3 1500.4 1374.8 1234.8
1076.1 917 735.6 541 356.2 157.4 0
3728 3723 3715.8 3721.6 3733 3734.4 3688.7 3572.1 3392.5 3190.8
2990.6 2833.2 2718.7 2634.3 2560 2473.4 2369.7 2253.8 2122.9 1999.2
1906.9 1856.8 1861.9 1866.9 1851.1 1812.5 1719.5 1567.9 1396.9 1234.6
1081.5 919.8 736 535 348.3 147.3 0
3728 3753.5 3775.9 3803.5 3834.1 3840.7 3806.4 3710.5 3553.8 3374.4
3178.7 3004.4 2862.5 2750.2 2656.5 2557.8 2446.2 2324.3 2194.5 2091.5
2028.2 1996.3 1991.6 1981.3 1926.7 1821.8 1718.4 1571 1396.9 1220.5
1016.8 813.3 608.7 426.3 267.5 113.7 0
3728 3784.9 3839.6 3892.4 3939.4 3959.6 3944 3876.1 3758.9 3621.4
3467.9 3327.6 3210.3 3109.1 3009.7 2892.7 2753.1 2599 2435.4 2305.9
2219.9 2163.3 2122.2 2073.6 1999.2 1869.9 1741.1 1558.4 1338.1 1137.1
923.3 722.4 531.9 369.7 226 96.7 0
3728 3816.4 3903.2 3981.2 4044.4 4078.5 4081.6 4041.6 3964 3868.5
3757.3 3650.7 3558 3467.9 3362.9 3227.6 3059.9 2873.7 2676.3 2520.3
2411.6 2330.4 2252.8 2165.8 2071.7 1918.1 1763.9 1545.7 1279.2 1053.6
829.7 631.6 454.9 313 184.5 79.8 0
3728 3849.3 3971.3 4082.1 4167 4223 4248 4234.7 4198.1 4153.2
4108.8 4079.2 4065.3 4048.2 4015.8 3960.5 3884.2 3805.5 3732.4 3672.1
3606.3 3495.1 3310.8 3051.1 2713.7 2310 1946.8 1597.8 1264.5 1008.7
789.1 603.8 443.5 310.7 185.7 80.8 0
3728 3882.2 4039.6 4182.9 4289.5 4367.4 4414.4 4427.8 4432.1 4437.8
4460.4 4507.6 4572.3 4628.1 4669 4693.3 4708.6 4737.7 4788.7 4823.8
4800.9 4660 4368.9 3936.1 3355.8 2702 2129.8 1649.7 1249.6 963.9
748.5 576.2 432 308.7 186.7 81.8 0
3728 3914.8 4107.2 4286.5 4426.2 4522.5 4582.6 4611.4 4633.8 4664.1
4719.1 4804.9 4916.1 5032.1 5164.3 5312.3 5500.3 5746.2 6069.8 6414.6
6734.4 6942.1 6896.4 6574.2 5974.7 5164 4336.8 3526.6 2776.7 2122.8
1540.7 1044 672.6 413.7 221.2 91.7 0
3728 3947.6 4175 4390.1 4563.1 4677.6 4750.8 4794.9 4835.5 4890.3
4977.6 5102 5259.8 5436.1 5659.5 5931.3 6291.8 6754.7 7350.8 8005.3
8667.9 9224.1 9423.7 9212.4 8593.6 7625.9 6544 5403.4 4303.8 3281.7
2332.9 1511.8 913.4 519 255.8 101.6 0
3728 3978.3 4243 4502.1 4704.9 4833.2 4913.2 4959.6 5006.8 5065.3
5148.8 5265.5 5417.6 5592.3 5809.3 6122.2 6569.9 7156.2 7892.3 8767.5
9817 10919.3 11896.7 12589.4 12762.4 12033.6 11002.3 9775 8435.9 6984.2
5320 3723.6 2399 1388.5 624.6 204.6 0
3728 4009.1 4310.9 4614.2 4846.7 4989 5075.6 5124.2 5177.9 5240.1
5320.2 5428.9 5575.5 5748.6 5958.9 6313 6848 7557.6 8433.8 9529.6
10965.8 12614.5 14369.8 15966.3 16931.2 16441.2 15460.6 14146.6 12568 10686.9
8307.2 5935.3 3884.6 2258.1 993.5 307.6 0
